(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bemcot®【600-1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

TF-60B (340X600MM)

Part Number
TF-60B (340X600MM)
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSheet size
(mm)
Quantity in A Box Trusco code Weights
(g)

600 Pieces Per Package

1 Pack(s) 35 Day(s) 340 x 60050 sheets x 12 bags541-85697400

Loading...

  1. 1

Basic Information

Color White

Please check the type/dimensions/specifications of the part TF-60B (340X600MM) in the Bemcot® series.

Products like this...

Part Number
TF-30B (340X300MM)
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSheet size
(mm)
Quantity in A Box Trusco code Weights
(g)

1,000 Pieces Per Package

1 Pack(s) 35 Day(s) 340 x 30050 sheets x 20 bags541-85516200

Tech Support