(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Detecting Agent, Heat Seal Checker

Detecting Agent, Heat Seal Checker

A safe product, as all the ingredients are food additive!
[Features]
•Super penetrating and visibility, able to detect micron cracks by clear red color.
•Cracks can be accurately checked because it doesn’t contain high soluble ingredients, such as, mineral oil, ester oil, hydrocarbon and dimethyl ether (aromatic and fatty series) etc, doesn’t attack seal.
•Almost no odor because it doesn’t contain mineral oil, ester oil, hydrocarbon and dimethyl ether (aromatic and fatty series).
•Removability and washability is better than oil dye as its main ingredient is water soluble dye used for food industry
[Application]
•To check and see whether plastic welded area is completely sealed.

Part Number

Configured Part Number is shown.

00310

Part Number
00310
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) Quote 220ml/pcs

Loading...

  1. 1

Basic Information

Product Type Detecting agent Type Spray Amount Of Content 220ml/pcs

Please check the type/dimensions/specifications of the part 00310 in the Detecting Agent, Heat Seal Checker series.

Tech Support