(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Marking Agent, Blue Varnish Spray

Marking Agent, Blue Varnish Spray

Paint for line-drawing / Blue
[Features]
•Easy application spray with high adhesion.
•Coating film is 0.005mm thick. Suitable for clear and precise scribbling.
•Suitable to be applied to metal and glass surface.
•Rapid dry (within 1 minute), shortens waiting time.
•Aerosol type is available.
[Applications]
•For scribbling on machines, electric instruments, devices, parts and metal surface with grinds.

Part Number

Configured Part Number is shown.

00101

Part Number
00101
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 4 Day(s) 300ml/pcs

Loading...

  1. 1

Basic Information

Product Type Marking agent Type Spray Color Blue
Operating Temperature Range Normal temperature Specification 1 PRTR: Not Applicable Amount Of Content 300ml/pcs

Please check the type/dimensions/specifications of the part 00101 in the Marking Agent, Blue Varnish Spray series.

Tech Support