(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Paint, Repair Pen Black

Paint, Repair Pen Black

Black repair paint
[Features]
•Pen type black paint.
•Simply brush the peeling off parts with the pen, do not soil the hands.
•Clear black finish with the covered thin film.
•Contains special epoxy resin, which has excellent oil resistant property.
•High adhesion thin film won't peel off the surface even the metals bump with each other.
[Applications]
•Repairs metals, such as iron, stainless, copper, aluminum, etc.
(*It is not available for rubber and plastic.)

Part Number

Configured Part Number is shown.

00590

Part Number
00590
Part NumberMinimum order quantityVolume DiscountDays to ShipInner capacity
1 Piece(s) 4 Day(s) 30ml/pcs

Loading...

  1. 1

Basic Information

Product uses Other Product Type Other Color Black
Specifications PRTR: Applicable Drying time (to touch)(min) 2~3 Drying time (to be hard)(min) about 20
Heat-resistant temperature(°C) 150 Application area(m2) 1.5~2 Applicable temperature Normal temperature
Inner capacity 30ml/pcs

Please check the type/dimensions/specifications of the part 00590 in the Paint, Repair Pen Black series.

Tech Support