(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
ASIC Safety shoes sekarang hadir di MISUMI Indonesia
Produk Original dan berkualitas tinggi, berbagai macam warna dan ukuran.
Tersedia dari ukuran 22.5 cm - 30 cm, buruan pesan sekarang!
Produk bersertifikat JSAA Kelas A. Nyaman, Aman namun tetap stylish lho !
Sepatu kerja dengan stabilitas, bantalan, dan fleksibilitas yang sangat baik, dilengkapi penutup tab yang membuatnya mudah dipasang dan dilepas.
Fitur :
Kode Produk | Ukuran (cm) | Warna |
---|---|---|
FCP102.0126-26.0 | 26.0 | White×Burgundy |
FCP102.0126-26.5 | 26.5 | |
FCP102.0126-27.0 | 27.0 | |
FCP102.4201-25.5 | 25.5 | Blue×White |
FCP102.4201-26.0 | 26.0 | |
FCP102.4201-26.5 | 26.5 | |
FCP102.4201-27.0 | 27.0 | |
FCP102.9093-26.0 | 26.0 | Black×Silver |
FCP102.9093-26.5 | 26.5 |
Sepatu kerja bertali sangat pas bahkan untuk mereka yang memiliki punggung kaki tinggi atau kaki lebar.
Kode Produk | Ukuran (cm) | Warna |
---|---|---|
FCP103.2301-26.0 | 26.0 | Red×White |
FCP103.7901-25.5 | 25.5 | Green×White |
FCP103.7901-26.5 | 27.0 | |
FCP103.9001-25.5 | 25.5 | Black×White |
FCP103.9001-26.0 | 26.0 |
Sepatu kerja bertali dengan menggunakan bahan synthetic fiber dan artificial fiber untuk pemakaian yg lebih nyaman.
Fitur :
Kode Produk | Ukuran (cm) | Warna |
---|---|---|
FCP201.9090-25.5 | 26.0 | Black×Black |
FCP201.9090-26.0 | 26.0 | |
FCP201.4901-25.0 | 25.0 | Indigo Blue×White |
FCP201.0190-25.5 | 25.5 | White×Black |
FCP201.600-25.0 | 25.0 | Chili Flake×White |
FCP201.600-25.5 | 25.5 | |
FCP201.600-26.0 | 26.0 | |
FCP201.600-26.5 | 26.5 | |
FCP201.600-27.0 | 27.0 | |
FCP201.0433-25.0 | 25.0 | Gold×Astral Aura |
FCP201.0433-25.5 | 25.5 | |
FCP201.0433-26.0 | 26.0 | |
FCP201.0433-26.5 | 26.5 | |
FCP201.0433-27.0 | 27.0 |
Sepatu kerja dengan strap yang sangat nyaman dan memiliki varian warna yg sporty dan stylish.
Fitur :
Kode Produk | Ukuran (cm) | Warna |
---|---|---|
FCP202.0990-25.5 | 25.5 | Orange×Black |
FCP202.0990-26.0 | 26.0 | |
FCP202.0990-26.5 | 26.5 | |
FCP202.0990-27.0 | 27.0 | |
FCP202.2390-25.5 | 25.5 | ClassicRed×Black |
FCP202.2390-26.0 | 26.0 | |
FCP202.4589-25.0 | 25.0 | Ink blue×Lime |
FCP202.4589-25.5 | 25.5 | |
FCP202.4589-26.0 | 26.0 | |
FCP202.4589-26.5 | 26.5 | |
FCP202.4589-27.0 | 27.0 |
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id