(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Rekomendasi Hand Tool terlaris dari merek ternama OLFA, KTC, HOZAN, TRUSCO dan merek unggulan.
Variasi produk Hand Tool lengkap di MISUMI mulai dari Cutter Knives, Wrench, Plier dll.
Makin banyak produk READY STOCK siap kirim, gratis ongkos kirim tanpa minimum pembelian. Cek sekarang !
BEST SELLER HAND TOOL
Blade dapat otomatis masuk ketika blade lepas kontak dengan area yang dipotong
Part No. : SK-4
Stock
9mm Snap-Off blade cutter 180 Black
Cutter standar populer, dilengkapi pegangan logam.
Part No. : 180-BT
Stock
Safety cutter untuk memotong plastik wrap dan strapping band.
Part No. : SK-10
Stock
25mm Snap-Off blade cutter H-1
Extra Heavy-Duty Cutter dengan pegangan karet anti-slip.
Part No. : H-1
Stock
18mm Snap-Off blade cutter L-2
Heavy-Duty Cutter dengan Anti-Slip Rubber Grip.
Part No. : L-2
Stock
Auto-retracting blade Safety Knife dengan ujung solid metal untuk membuka kardus.
Part No. : SK-9
Stock
Pisau grafis dengan mata blade yang bisa diganti sesuai kebutuhan.
Part No. : A-3
Stock
Pemotong heavy duty untuk memotong plastik, akrilik dan laminate.
Part No. : PC-L
Stock
Untuk memotong lingkaran diameter 1-15 cm pada kertas, film dll.
Part No. : CMP-1
Stock
18mm Snap-Off blade cutter L-5
Cutter Heavy duty yang dilengkapi dengan pegangan yang nyaman. Built-in hard metal pick untuk berbagai aplikasi
Part No. : L-5
Stock
Kemasan isi 5 pc. Cocok untuk safety cutter type SK
Part No. : SKB-2/5B
Stock
Kemasan isi 10 pc. Heavy duty, panjang 110 mm
Part No. : LB-SOL-10
Stock
Safety Cutter Hook S Blade Type
Blade trapesium Kemasan isi 2 pc. Tebal blade : 0.6 mm
Part No. : XB108F
Spare Blade (10pcs pack with blister pack)
Cutter untuk OLFA stretch wrap cutter tipe SK-10/210B, kemasan isi 10 blade.
Part No. : SKB-10/10B
Stock
Standard-duty blades, kemasan isi 50 Blade.
Part No. : AB-SOL-50
Stock
Kemasan isi 25 pc. Cocok untuk cutter art knife 6 mm. Tebal blade : 0.45 mm
Part No. : KB
Stock
Rotary Cutter LL Type (60 mm) Replacement Blade
Rotary cutter tebal 0.35 mm, kemasan isi 1. Diameter 60 mm
Part No. : RB60
Stock
9mm Spare Blade for graphic cutter SAB-10
Kemasan isi 10. Sudut kemiringan lebih tajam.
Part No. : SAB-10
Stock
Rotery cutter Spare Blade dia 60mm RB60-1 (1pcs pack)
Cocok untuk rotary cutter tipe LL. Kemasan isi 1.
Part No. : RB60-1
Stock
18mm Spare Blade LBB-10B (10pcs pack with blister pack)
Kemasan isi 10. Tipe ultra sharp heavy-duty blade.
Part No. : LBB-10B
Stock
Part No. : BL-05
Stock
Part No. : HK-LS1200
Stock
L Type Hollow Wrench - Ball Point - Stubby Short (Short Neck)
MITOLOY
Part No. : HBS900S
Stock
Digirache (monkey wrench type)
Part No. : GEK085-W36
Stock
Combination Wrench (Standard Type)
Part No. : TMS-17
Stock
Swing Ratchet, Combination Wrench (Standard Type)
Part No. : TGRW-13F
Stock
Hybrid Monkey Wrench, Skeleton
LOBTEX
Part No. : UM36R
Stock
Part No. : TRM-150
Stock
Long Hexalobular Wrench with Hole (Anti-Tamper) Set
Part No. : HTLH9S
Stock
Mini Reverse Gear & Spline Socket Set
SUEKAGE TOOL
Part No. : MRG-1425S
Stock
Part No. : N-32
Plastic Nippers (Straight Blade), Standard
FUJIYA
Part No. : FPN-150FS
Part No. : PZ-59
Stock
Part No. : 170S-150
Stock
Part No. : P-211Z-200
Stock
Replacement Type Ratchet Screwdriver Insider 3
Part No. : 6510R-30SPEZ
Stock
Precision Screwdriver 6-Piece Set
Part No. : D-20
Part No. : D-640-100
Crystalline Screwdriver (Thin Shaft Type)
VESSEL
Part No. : 61000200
Stock
VESSEL
Part No. : 2201150
Stock
Part No. : B-56-B
KAKURI
Part No. : 75596
Part No. : PB-360
Mechanic Tools Set (TB Plastic)
Part No. : SC-MT0626
Stock
Part No. : TSUS-3025M
Stock
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id