(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rekomendasi Berbagai Produk Tooling & MRO dari Merek Ternama
Mulai dari Clamp, Grinder, Caster, Tape Cutter, Helmet dan berbagai produk lainnya.
Jaminan produk original dan berkualitas
Tunggu apa lagi ? Yuk cek produk-produknya di bawah ini !
Material clamp 100% baja yang dipanaskan, cocok untuk pekerjaan berat yang membutuhkan pengencangan maksimal.
Part No. : SL50M
3-Jaw Scroll Chuck (Integrated Jaw Type)
KITAGAWA IRON WORKSTerintegrasi dengan pegangan penjepit manual. Daya cengkram : 15 kN
Part No. : SC-5
2 Hari
TOHIN SHOJI
Part No. : AC-70
NEW STRONG
Part No. : PUC-20200
Stainless Steel Vise (Rotating Mount Type)
Part No. : TSUBR-150
2 Hari
Three-claws scroll chuck (Split claw type)
KOBAYASHI IRON WORKS
Part No. : TC190F
YODOGAWA ELECTRIC
Part No. : SY-150T
Power yang besar dalam ukuran yang kompak. Body ringan namun mekanisme stabil. Cocok untuk assembly/maintenance skala besar.
Part No. : AI6300
Anti-bacterial/bacteria eliminating 3-in-1, multi dry filter
Part No. : T-107A-1000-AB
General purpose Leman, Dry Filter
Part No. : M-120A-AB-5
Double Action Air Sander for Finish Sanding
FESTOOL
Part No. : 691140
PFERD
Part No. : 177723
2 Hari
SPAIR
Part No. : SP-1170
2 Hari
Pressed Caster JB Type Swivel Axle with Bearings (Brakes)
OHINDUSTRIAL
Part No. : OHUJB-250
Super Strong Caster - Plus Kite Wheel
OHINDUSTRIAL
Part No. : HX14PK-300
Super Strong Caster - Urethane Wheels
OHINDUSTRIAL
Part No. : HX14FU-250
Heat resistant caster for high load
SAMSONG
Part No. : TP7280-KPL-PCI
Cast Iron Casters (Rubber Wheels) Swivel
KYOMACHI
Part No. : AJ-250
2 Hari
IKURA SEIKI
Part No. : IS-106MPS
ENDO KOGYO
Part No. : EWF-15
High Nibbler with Disposable Blade
SANWADENKO
Part No. : SN-600B-DK
2 Hari
SHINAGAWASHOUKO
Part No. : SF-30U
Crimp Tool (Sleeve Use) PZ 6 Roto L
Part No. : 1444050000
ELM
Part No. : M-1000
Helmet with One-Touch Shield Built-In
Part No. : SC-15PCLNSRA2-KP-W/S
Part No. : MP3551J/52J
2 Hari
Pneumatic Vacuum Cleaner (Wet/Dry)
AQUASYSTEM
Part No. : APPQO550S
YAMAMOTO KOGAKU
Part No. : YL-717FIBERLASER
Dual-Port Temperature-Controlled Soldering Iron
GOOT
Part No. : RX-822AS
FREEBEAR
Part No. : C-8D
TERAL
Part No. : VKP-065A
Freebear H-type (flanged type)
FREEBEAR
Part No. : S-8HA
ALINCO
Part No. : CSA90B
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id