(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compression Fitting Stainless Steel, Elbow Joint【5-10 Pieces Per Package】 (Part Numbers)

Compression Fitting Stainless Steel, Elbow Joint
  • Volume Discount

Affordable, corrosion resistant, heat and pressure resistant.

Part Number

Configured Part Number is shown.


Product Overview
MISUMI self-developed economy series all stainless steel one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4mm to 16mm are available, with guaranteed wall thickness, good temperature & pressure resistance and sealing, sold from 5~10 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D. DApplicable Tube I.D. dL1AH1M
42.514984
6420.513.3126
8622.215.5146.5
10825.318.8177.5
121029.421.11910
161333.824.42212
 
Product Drawing 1
Product Drawing 2
Product Features
【Features】
・Superior temperature, pressure and corrosion resistance performance thanks to the use of high quality stainless steel material and sealing material of fluoro rubber
・MISUMI brand self-developed products, with MISUMI LOGO, reliable quality, exquisite appearance
・Easy and convenient air tube insertion and removal, large inventory and same day shipment
 
Product Drawing 3
Product Drawing 4
Specifications Overview
Economy series one-touch fitting products common to air tube outer diameter of 4mm, 6mm, 8mm, 10mm, 12mm and 16mm, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D. DApplicable Tube I.D. dL1AH1M
42.514984
6420.513.3126
8622.215.5146.5
10825.318.8177.5
121029.421.11910
161333.824.42212
Example of Use
One-touch fittings are suitable for a wide range of industries, including automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators.

Example of Use
Example of Use
Precautions
Please refer to the following table for the applicable environment and tightening torque of one-touch fittings
 
■ Reference Parameters for Operating Environment
 All Stainless Steel Fitting
Fluid UsedAir, steam, water, drugs
Sealing MaterialFluoro Rubber FKM70
Operating Temperature Range-5~200℃
Ultimate Temperature Resistance Range-40~240℃
Operating Pressure Range-100KPa~1.2MPa
Pressure Resistance3MPa
Corrosion Resistance
Use of GreaseYes
Thread Sealing GlueYes
Mating Tube MaterialPolyurethane (PU)
Nylon (PA) - Pressure Resistance
Teflon (PTFE) - Temperature and Pressure Resistance
*Please confirm the operating pressure and temperature ranges of the tubes
*▲→Average 〇→Good ◎→Excellent
■ Structure Diagram
Precautions
 
Serial No.Part NameMaterial
Metal BodySUS316/304
NutSUS316/304
PU TubePU
Part Number
E-PACK-MSFNPV4
E-PACK-MSFNPV6
E-PACK-MSFNPV8
E-PACK-MSFNPV10
E-PACK-MSFNPV12
E-PACK-MSFNPV16
E-PACK-MSSNPV4
E-PACK-MSSNPV6
E-PACK-MSSNPV8
E-PACK-MSSNPV10
E-PACK-MSSNPV12
E-PACK-MSSNPV16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
Detailed Material

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 42.5SUS304

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 64SUS304

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 86SUS304

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 108SUS304

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) 1210SUS304

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) 1613SUS304

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 42.5SUS316

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 64SUS316

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 86SUS316

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) 108SUS316

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) 1210SUS316

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) 1613SUS316

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed economy series all stainless steel one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4mm to 16mm are available, with guaranteed wall thickness, good temperature & pressure resistance and sealing, sold from 5~10 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D. DApplicable Tube I.D. dL1AH1M
42.514984
6420.513.3126
8622.215.5146.5
10825.318.8177.5
121029.421.11910
161333.824.42212
Specification Table
Economy series one-touch fitting products common to air tube outer diameter of 4mm, 6mm, 8mm, 10mm, 12mm and 16mm, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D. DApplicable Tube I.D. dL1AH1M
42.514984
6420.513.3126
8622.215.5146.5
10825.318.8177.5
121029.421.11910
161333.824.42212

Basic Information

Material Stainless Steel Connection Types Tube <=> Tube Equal Dia. Connection Tube-to-Tube Connection Shape Elbows
Surface Treatment Not Provided

Frequently asked question (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economic type one-touch joint?
Answer: The nickel plated stainless steel product self-developed by MISUMI uses air and water as the fluid, which is not prone to rusting and reliable in quality. The environmental temperature range is (-5-150) ℃, the pressure range is (-100Kpa~1.5MPA), and the pressure resistance is 3Mpa. Please refer to the precautions for details.
Question: What are the features of MISUMI economic type one-touch air pipe joint products?
Answer: MISUMI economy series one-touch air pipe joint is a self-developed product. It uses high-quality stainless steel and fluororubber sealing materials, with material, production, quality and sales kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.

Tech Support