(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Touch Fittings Stainless Steel, Elbow Male Connector, Hex Flat【2-10 Pieces Per Package】 (Part Numbers)

One-Touch Fittings Stainless Steel, Elbow Male Connector, Hex Flat
  • Volume Discount

Affordable, corrosion resistant, heat and pressure resistant.

Part Number

Configured Part Number is shown.


Product Overview
MISUMI self-developed economy series all stainless steel one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4 mm to 16 mm and thread M5 to R1/2 are available, with guaranteed wall thickness, good temperature and pressure resistance and sealing, sold from 5~20 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
ML1L2L3HAS
4M5M514.218.420.141213.310
1R1/814.218.418.17.51213.310
2R1/414.218.419.89.51415.510
6M5M515.21921.141213.312
1R1/815.21919.17.51213.312
2R1/415.21920.89.51415.512
3R3/815.21921.810.51718.812
81R1/816.820.420.17.51213.314
2R1/416.820.421.89.51415.514
3R3/816.820.422.810.51718.814
4R1/216.820.425.712.52123.314
101R1/818.524.121.97.51213.317
2R1/418.524.123.59.51415.517
3R3/818.524.124.410.51718.817
4R1/218.524.127.212.52123.317
122R1/42127.824.99.51415.520
3R3/82127.825.910.51718.820
4R1/22127.828.812.52123.320
163R3/823.431.127.810.51718.824
4R1/223.431.130.712.52123.324
 
Product Drawing 1
Product Drawing 2
Product Features
【Features】
・Superior temperature, pressure and corrosion resistance performance thanks to the use of high quality stainless steel material and sealing material of fluoro rubber
・MISUMI brand self-developed products, with MISUMI LOGO, reliable quality, exquisite appearance
・Easy and convenient air tube insertion and removal, large inventory and same day shipment
Product Drawing 3
Product Drawing 4
Specifications Overview
Economy series one-touch fitting products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm, 12mm and 16mm and thread M5 to R1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
ML1L2L3HAS
4M5M514.218.420.141213.310
1R1/814.218.418.17.51213.310
2R1/414.218.419.89.51415.510
6M5M515.21921.141213.312
1R1/815.21919.17.51213.312
2R1/415.21920.89.51415.512
3R3/815.21921.810.51718.812
81R1/816.820.420.17.51213.314
2R1/416.820.421.89.51415.514
3R3/816.820.422.810.51718.814
4R1/216.820.425.712.52123.314
101R1/818.524.121.97.51213.317
2R1/418.524.123.59.51415.517
3R3/818.524.124.410.51718.817
4R1/218.524.127.212.52123.317
122R1/42127.824.99.51415.520
3R3/82127.825.910.51718.820
4R1/22127.828.812.52123.320
163R3/823.431.127.810.51718.824
4R1/223.431.130.712.52123.324
Example of Use
All stainless steel one-touch fittings are suitable for a wide range of industries, including automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators, paricularly in temperature, pressure and corrosion resistant environments.

Example of Use
Example of Use
Precautions
Please refer to the following table for the applicable environment and tightening torque of one-touch fittings
 
■ Reference Parameters for Operating Environment
 All Stainless Steel Fitting
Fluid UsedAir, steam, water, drugs
Sealing MaterialFluoro Rubber FKM70
Operating Temperature Range-5~200℃ 
Ultimate Temperature Resistance Range-40~240℃
Operating Pressure Range-100KPa~1.2MPa
Pressure Resistance3MPa
Corrosion Resistance
Use of GreaseYes
Thread Sealing GlueYes
Mating Tube MaterialPolyurethane (PU)
Nylon (PA) - Pressure Resistance
Teflon (PTFE) - Temperature and Pressure Resistance
*Please confirm the operating pressure and temperature ranges of the tubes
*▲→Average 〇→Good ◎→Excellent
■Fitting Tightening Torque Table
Thread TypeThread Size
(Thread Designation)
Tightening Torque
(N·m)
Metric ThreadM51.4~1.8
Tapered Thread (R)R1/8 (1)7~9
R1/4 (2)12 ~14
R3/8(3)22 ~24
R1/2 (4)27 ~29
■ Structure Diagram
Precautions
 
Serial No.Part NameMaterial
Threaded HeadSUS316/304
O-RingsFKM
Metal BodySUS316/304
Sealing RingFKM
ShimPTFE
CirclipSUS316/304
ButtonSUS316/304
Steel BushingSUS316/304
Part Number
E-PACK-MSFPL4-1
E-PACK-MSFPL4-2
E-PACK-MSFPL4-M5
E-PACK-MSFPL6-1
E-PACK-MSFPL6-2
E-PACK-MSFPL6-3
E-PACK-MSFPL6-M5
E-PACK-MSFPL8-1
E-PACK-MSFPL8-2
E-PACK-MSFPL8-3
E-PACK-MSFPL8-4
E-PACK-MSFPL10-1
E-PACK-MSFPL10-2
E-PACK-MSFPL10-3
E-PACK-MSFPL10-4
E-PACK-MSFPL12-2
E-PACK-MSFPL12-3
E-PACK-MSFPL12-4
E-PACK-MSFPL16-3
E-PACK-MSFPL16-4
E-PACK-MSSPL4-1
E-PACK-MSSPL4-2
E-PACK-MSSPL4-M5
E-PACK-MSSPL6-1
E-PACK-MSSPL6-2
E-PACK-MSSPL6-3
E-PACK-MSSPL6-M5
E-PACK-MSSPL8-1
E-PACK-MSSPL8-2
E-PACK-MSSPL8-3
E-PACK-MSSPL8-4
E-PACK-MSSPL10-1
E-PACK-MSSPL10-2
E-PACK-MSSPL10-3
E-PACK-MSSPL10-4
E-PACK-MSSPL12-2
E-PACK-MSSPL12-3
E-PACK-MSSPL12-4
E-PACK-MSSPL16-3
E-PACK-MSSPL16-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBody Material Thread Material Applicable Tube O.D.1
(φ)
Connecting Thread Nominal R Sales Method

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30441 (Rc1/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30442 (Rc1/4)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS3044M510 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30461 (Rc1/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30462 (Rc1/4)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30463 (Rc3/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS3046M510 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30481 (Rc1/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30482 (Rc1/4)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30483 (Rc3/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS30484 (Rc1/2)10 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304101 (Rc1/8)5 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304102 (Rc1/4)5 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304103 (Rc3/8)5 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304104 (Rc1/2)5 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304122 (Rc1/4)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304123 (Rc3/8)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304124 (Rc1/2)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304163 (Rc3/8)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) [SUS303, SUS304] SUS304[SUS303, SUS304] SUS304164 (Rc1/2)2 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31641 (Rc1/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31642 (Rc1/4)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS3164M510 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31661 (Rc1/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31662 (Rc1/4)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31663 (Rc3/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS3166M510 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31681 (Rc1/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31682 (Rc1/4)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31683 (Rc3/8)10 pcs included

10 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS31684 (Rc1/2)10 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316101 (Rc1/8)5 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316102 (Rc1/4)5 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316103 (Rc3/8)5 pcs included

5 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316104 (Rc1/2)5 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316122 (Rc1/4)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316123 (Rc3/8)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316124 (Rc1/2)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316163 (Rc3/8)2 pcs included

2 Pieces Per Package

1 Pack(s)Available 10 Day(s) SUS316SUS316164 (Rc1/2)2 pcs included

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed economy series all stainless steel one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4 mm to 16 mm and thread M5 to R1/2 are available, with guaranteed wall thickness, good temperature and pressure resistance and sealing, sold from 5~20 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
ML1L2L3HAS
4M5M514.218.420.141213.310
1R1/814.218.418.17.51213.310
2R1/414.218.419.89.51415.510
6M5M515.21921.141213.312
1R1/815.21919.17.51213.312
2R1/415.21920.89.51415.512
3R3/815.21921.810.51718.812
81R1/816.820.420.17.51213.314
2R1/416.820.421.89.51415.514
3R3/816.820.422.810.51718.814
4R1/216.820.425.712.52123.314
101R1/818.524.121.97.51213.317
2R1/418.524.123.59.51415.517
3R3/818.524.124.410.51718.817
4R1/218.524.127.212.52123.317
122R1/42127.824.99.51415.520
3R3/82127.825.910.51718.820
4R1/22127.828.812.52123.320
163R3/823.431.127.810.51718.824
4R1/223.431.130.712.52123.324
Specification Table
Economy series one-touch fitting products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm, 12mm and 16mm and thread M5 to R1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
ML1L2L3HAS
4M5M514.218.420.141213.310
1R1/814.218.418.17.51213.310
2R1/414.218.419.89.51415.510
6M5M515.21921.141213.312
1R1/815.21919.17.51213.312
2R1/415.21920.89.51415.512
3R3/815.21921.810.51718.812
81R1/816.820.420.17.51213.314
2R1/416.820.421.89.51415.514
3R3/816.820.422.810.51718.814
4R1/216.820.425.712.52123.314
101R1/818.524.121.97.51213.317
2R1/418.524.123.59.51415.517
3R3/818.524.124.410.51718.817
4R1/218.524.127.212.52123.317
122R1/42127.824.99.51415.520
3R3/82127.825.910.51718.820
4R1/22127.828.812.52123.320
163R3/823.431.127.810.51718.824
4R1/223.431.130.712.52123.324

Basic Information

Fitting Type Thread Mounting Direction Applicable Fluid Air Screw Mounting, Direction Elbows
Types One-Touch Couplings Elbows Female Elbows Application Standard, Mini
Seal Material Fluororubber

Frequently asked question (FAQ)

Question: Can you introduce the fluid and environment used in the MISUMI economy series all stainless steel one-touch fitting?
Answer: The nickel plated stainless steel product self-developed by MISUMI uses air and water as the fluid, which is not prone to rusting and reliable in quality. The environmental temperature range is (0-120) ℃, the pressure range is (-100Kpa~1.5MPA), and the pressure resistance is 3Mpa. Please refer to the precautions for details.
Question: What are the features of the MISUMI economy series all stainless steel one-touch fitting product?
Answer: MISUMI economy series one-touch air pipe joint is a self-developed product. It uses high-quality stainless steel and fluororubber sealing materials, with material, production, quality and sales kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.

Tech Support