(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TSP Cupla, Stainless Steel, FKM, TSM Type (Part Numbers)

TSP Cupla, Stainless Steel, FKM, TSM Type

The valveless structure makes it ideal for high viscosity fluids. A variety of body materials, sizes and mounting shapes are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1TSM-SUS-FKM
2TSM-SUS-FKM
3TSM-SUS-FKM
4TSM-SUS-FKM
6TSM-SUS-FKM
8TSM-SUS-FKM
10TSM-SUS-FKM
12TSM-SUS-FKM
16TSM-SUS-FKM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal of Thread
1 Piece(s) 8 Day(s) or more 100~7.51/8
1 Piece(s) 8 Day(s) or more 100~7.51/4
1 Piece(s) 8 Day(s) or more 100~7.53/8
1 Piece(s) 8 Day(s) or more 100~7.51/2
5 Piece(s) 16 Day(s) or more 100~4.53/4
1 Piece(s) 8 Day(s) or more 100~4.51
1 Piece(s) 26 Day(s) or more 100~31 1/4
1 Piece(s) 14 Day(s) or more 100~31 1/2
1 Piece(s) 26 Day(s) or more 100~22

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Water Vapor / Oil / Chemical / Inert Gases Types Standard Structure of Valve Double passages opening type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)