(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Coupler, Steel, PH (Part Numbers)

Super Coupler, Steel, PH

Click this image to zoom it.

Move the mouse over the image to zoom

  • Super Coupler, Steel, PH
  • Super Coupler, Steel, PH

Lightweight design suitable for hand connection of hand tools. Single-touch connection for superior operability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

02PH-STL

Part Number
02PH-STL
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 1 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1 Hose size of the mating side (Inch) 1/4

Please check the type/dimensions/specifications of the part 02PH-STL in the Super Coupler, Steel, PH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)