(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Duster Coupler, Steel, PNG (Part Numbers)

Duster Coupler, Steel, PNG

Serves as coupler, duster, and swivel three-in-one. Dusting can be performed without removing tool.

Part Number

Configured Part Number is shown.

Part Number
DCS-65PNG-STL-NBR
DCS-85PNG-STL-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)
1 Piece(s) 14 Day(s) or more 106.510
1 Piece(s) 14 Day(s) or more 108.512.5

Loading...

  1. 1

Basic Information

Types Standard / Rotary Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)