(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High- Coupler, TW, Steel, SH (Part Numbers)

High- Coupler, TW, Steel, SH

[Features]
· Fluids can be fed from both plug and socket.
· Perfect for connecting from air piping to the pneumatic equipment.
· Can be connected with High Coupler plugs (10, 17, 20, 30, or 40 type), a fluid can flow from either the socket or plug side.
· With wide application from air piping in factories to connecting hose of pneumatic equipment.
· Key components are heat treated for enhanced strength.
· Superior especially in abrasion resistance and durability.
· All sizes and handle shapes are standardized for use in a wide range of pneumatic applications.

Part Number

Configured Part Number is shown.

Part Number
TW20SH-STL-NBR
TW30SH-STL-NBR
TW40SH-STL-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHose size of the mating side 
(Inch)
1 Piece(s) 8 Day(s) or more 101/4
1 Piece(s) 8 Day(s) or more 103/8
1 Piece(s) 8 Day(s) or more 101/2

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)