(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High- Coupler Wide-Diameter Brass PH Type (Part Numbers)

High- Coupler Wide-Diameter Brass PH Type

[Features]
· With a wide range of material, size, and mounting shapes, this caters to the application needs for everything from air piping in factories to connecting air tools.
·, Excellent durability and environmental properties.
· Excellent coupler with wide application from air piping in factories to connecting air tools.
· Use air for steel and water for brass and stainless steel.
· However, please note fluid flows out on the plug side at separation.
· Critical steel parts have been improved with heat treatment.
· Superior especially in terms of abrasion resistance and durability.
· All sizes and handle shapes are standardized and have many materials so they can be used for a wide range of pneumatic applications.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
400PH-BRS
600PH-BRS
800PH-BRS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHose size of the mating side 
(Inch)
1 Piece(s) 16 Day(s) or more 101/2
1 Piece(s) 16 Day(s) or more 103/4
1 Piece(s) 16 Day(s) or more 101

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Applicable Fluids Water / Air Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)