(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler, Brass, for Oxygen, SF (Part Numbers)

Mini Coupler, Brass, for Oxygen, SF

For fusing equipment. A wide variety with large flow rates.

[Features]
• All pipes used in torch cutting work, such as container and blow pipes, can be connected.
• Double-lip seal structure prevents leakage when connected.
• Different mating sizes between oxygen and fuel gas to prevent connection errors.
• Supports large flow rates by keeping pressure loss to a minimum.
• Various mounting shapes are available as standard options to support a wide range of torch cutting applications.
• Compatible with the Mini Coupler Super.
• Line Coupler Mini for branch piping is also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

22SF-BRS-NBR

Part Number
22SF-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
10 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Types of connection screw M Nominal of Thread M16×1.5

Please check the type/dimensions/specifications of the part 22SF-BRS-NBR in the Mini Coupler, Brass, for Oxygen, SF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)