(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler Super, Brass, for Fuel Gas, SN (Part Numbers)

Mini Coupler Super, Brass, for Fuel Gas, SN

Single-touch reinforced piping for fusing equipment.

[Features]
• All pipes used in torch cutting work, such as container and blow pipes, can be connected.
• Chrome-plated main body offers excellent corrosion resistance.
• Heat-treated plug for extra durability.
• To prevent misconnection, different coupling sizes are used for the oxygen and fuel, and the sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel one) to ensure safety.
• Small core type for a variety of purposes.
• Various mounting shapes are available as standard options, supporting a wide range of torch cutting applications.
• Compatible with the Mini Coupler.

Part Number

Configured Part Number is shown.

S33SN-BRS-NBR

Part Number
S33SN-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
20 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For rubber hoses mounting for blowing equipments Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Mating Hose Inner Diameter(mm) 5

Please check the type/dimensions/specifications of the part S33SN-BRS-NBR in the Mini Coupler Super, Brass, for Fuel Gas, SN series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)