(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Coupler Super, Brass, for Oxygen, SF (Part Numbers)

Mini Coupler Super, Brass, for Oxygen, SF

For single-touch reinforced fused equipment piping.

[Features]
• All pipes used in torch cutting work, such as containers and blow pipes, can be connected.
• The chrome-plated main body offers excellent corrosion resistance.
• Moreover, plug durability is improved via heat treatment.
• To prevent misconnection, different coupling sizes are used for oxygen and fuel, and sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel one), ensuring safety.
• Small-diameter core supports a wide variety of different applications.
• Various mounting configurations are available as standard options to support a wide range of torch cutting applications.
• Moreover, the product is compatible with the Mini Coupler.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S22SF-BRS-NBR

Part Number
S22SF-BRS-NBR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
20 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Types of connection screw M Nominal of Thread M16×1.5

Please check the type/dimensions/specifications of the part S22SF-BRS-NBR in the Mini Coupler Super, Brass, for Oxygen, SF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)