(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Device Shock Absorber KSHES Series (Part Numbers)

Auxiliary Device Shock Absorber KSHES Series

Multi orifice model with sensor switch Shock absorption is complete simultaneously with position detection.

PDF

Part Number

Configured Part Number is shown.

KSHES8X15-H-ZC153B1

Drawing

Dimensional drawing of KSHES series Unit: mm

Dimensional drawing

Dimensional drawing of KSHES series Unit: mm

Dimensional drawing

Product Specifications

ItemsType
KSHES8 × 15KSHES10 × 20KSHES12 × 22
Maximum absorption ability (J)9.814.729.4
Stroke absorption (mm)14.519.521.5
Maximum impact velocity (m/s)1.5
Maximum operating frequency (cycle/min)60
Spring return force^* (N)10.714.416.3
Deviation angle3° or less
Operating temperature range (°C)0 to +60

*: value at compression


[Sensor Switch Specifications]
Contact sensor switch:CS5T,CS11T
Non-contact sensor switch:ZC130,ZC153

Internal structure and name of each part

Internal structure and name of each part

No.NameMaterials
(1)Holder-HAluminum (Black anodizing)
-HSStainless steel (no surface treatment)
(2)Rubber CapUrethane rubber
(3)CapPolyacetal
(4)WasherStainless steel
(5)MagnetRare earth magnet
(6)Magnet supportPolyacetal

Standard table

TypeSymbol
ACEGLMRSTUVX
ZC130□ZC153□CS5T□CS11T□
KSHES8 × 15117.59614.510M16 × 1.5137199.5103325252226
KSHES10 × 20130.510419.510M18 × 1.515720101036
KSHES12 × 22138.511021.510M20 × 1.517722111137
TypeSymbol
YARAR1AYAY1AXAX1CCCU
KSHES8 × 1517.574191921.921.9(15.5)14
KSHES10 × 2018.52225.425.415.5168622
KSHES12 × 222427.727.7181819.510624

Usage example

Holder and sensor switch mounting positions

When the sensor switch is attached to the position shown in the figure (the values in the table are for reference only), the magnet will be at the highest sensitivity position of the sensor switch at the stroke end.

Sensor switch mounting position

Sensor switch mounting position

Shock Absorber
Type
A^*B
Sensor switch type
ZC130□ZC153□CS5T□CS11T□
KSHES8 × 151.51.53114.5 (0 to +0.3)
KSHES10 × 201.51.53119.5 (0 to +0.3)
KSHES12 × 224.04.05.5221.5 (0 to +0.3)

*: The sensor switch should be installed so that it does not protrude from the flange of the holder.

How to move the sensor switch

When the set screw is loosened, the sensor switch can move freely in the axial direction.
The tightening torque of the set screw should be 19.6 N⋅cm or less.

Sensor holder, set screw, sensor switch, holder When the set screw is loosened, the sensor switch can move freely in the axial direction. The tightening torque of the set screw should be 19.6 N⋅cm or less.

Sensor holder, set screw, sensor switch, holder

Cautions/prohibitions

  1. 1. The sensitivity of the sensor switch may vary depending on the environment. If the operation is unstable, move the sensor switch to the ideal position and fix it by tightening the set screw.
  2. 2. The sensor switch should be installed with the side where the type indication is visible upward.

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
KSHES8X15-H-ZC153B1
Part NumberMinimum order quantityVolume DiscountDays to ShipAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Outer Dia. D
(Ø)
Mounting Type Holder Format Sensor switch Lead wire length Number of sensor switches
1 Piece(s) 16 Day(s) or more 14.5-169.8-117.510.7-16Nose MountHolder IncludedZC1533m1

Loading...

  1. 1
 

Basic Information

Main Body/Related Parts Main Body Structure Adjustable Type Orifice Type Multi-orifice
Operating Environment Standard Body Material Brass Allowable Angular Misalignment(deg) 3
Operating Temperature Range(°C) 0::60 Tip Cap/Damper Available

Please check the type/dimensions/specifications of the part KSHES8X15-H-ZC153B1 in the Auxiliary Device Shock Absorber KSHES Series series.

Products like this...

Part Number
KSHES10X20-2-HS-ZC130A1
KSHES10X20-H-ZC130B1
KSHES10X20-HS
KSHES8X15-HS
KSHES8X15-HS-CS11TA1
KSHES8X15-HS-CS11TB1
Part NumberMinimum order quantityVolume DiscountDays to ShipAbsorption Stroke
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Maximum Absorption Ability
(J)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Outer Dia. D
(Ø)
Mounting Type Holder Format Sensor switch Lead wire length Number of sensor switches
1 Piece(s) 16 Day(s) or more 19.5-1814.7-130.514.4-18Side Mount (Side-Mounted Type)With a stopper type holderZC1301m1
1 Piece(s) 16 Day(s) or more 19.5-1814.7-130.514.4-18Nose MountHolder IncludedZC1303m1
1 Piece(s) 16 Day(s) or more 19.5-1814.7-130.514.4-18Nose MountWith a stopper type holderNoNoNo
1 Piece(s) 16 Day(s) or more 14.5-169.8-117.510.7-16Nose MountWith a stopper type holderNoNoNo
1 Piece(s) 16 Day(s) or more 14.5-169.8-117.510.7-16Nose MountWith a stopper type holderCS11T1m1
1 Piece(s) 16 Day(s) or more 14.5-169.8-117.510.7-16Nose MountWith a stopper type holderCS11T3m1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)