(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Guide Rail_MRS (Part Numbers)

Mini Guide Rail_MRS

Optimally suited for simple transport.

[Features]
· Can be used in a variety of spaces due to the compact design.
· Simple structure with strong vibration resistance.
· The carriage is made of a special abrasion-resistant resin with good sliding properties, so there is no need to apply grease or oil.
· Optimal for use as a guide rail for moving bodies that require precision.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRS20-100
MRS20-200
MRS20-2000
MRS20-400
MRS20-800
MRS30-100
MRS30-200
MRS30-400
MRS30-800
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Size
1 Piece(s) 13 Day(s) or more 10020
1 Piece(s) 13 Day(s) or more 20020
1 Piece(s) 30 Day(s) 200020
1 Piece(s) 13 Day(s) or more 40020
1 Piece(s) 13 Day(s) or more 80020
1 Piece(s) 13 Day(s) or more 10030
1 Piece(s) 13 Day(s) or more 20030
1 Piece(s) 13 Day(s) or more 40030
1 Piece(s) 13 Day(s) or more 80030

Loading...

  1. 1

Basic Information

Slider Shape Storage Type in the Rail Sale Type Single Unit Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)