(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Joint Series, Fitting Part, No. 01 Bamboo Shoot (Part Numbers)

Joint Series, Fitting Part, No. 01 Bamboo Shoot

[Features]·Both plated and non-plated available. ·No. 01 barb.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NO.01X1/2
NO.01X1/2N
NO.01X1/2X16.5
NO.01X1/4
NO.01X1/4N
NO.01X1/4X1/8
NO.01X1/8
NO.01X1/8N
NO.01X3/4
NO.01X3/4N
NO.01X3/8
NO.01X3/8N
NO.01X3/8X1/4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial L Dimension d Dimension
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)4114.5
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod4114.5
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)38.516.5
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)338.5
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod338.5
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)31.57
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)257
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod257
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)5620.5
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod5620.5
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)39.511
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod39.511
1 Piece(s) 16 Day(s) or more 10[Brass] Brass Rod (With plating)378.5

Loading...

  1. 1

Basic Information

Type Hose Fittings Applicable Fluid Air Hose Connection Type Hose Barb
Shape Straight

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)