(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-5000·5100 flange type (band stopper) flexible hose (Part Numbers)

NK-5000·5100 flange type (band stopper) flexible hose

For adjusting piping errors and absorbing displacement. The flange is mounted by welding the lap joint and pipe on to the tube. The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.

[Features]
· The flange is mounted by welding the lap joint and pipe on to the tube.
· The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.
· Applicable tubing: STD/SA.
· Opening diameter: 80A to 600A, length: 300 mm to 3 m.
· Note: Please contact MISUMI-VONA for more information.

PDF

Part Number

Configured Part Number is shown.

NK5000/10K-SS400-400A-1900

 
Part Number
NK5000/10K-SS400-400A-1900
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Fluid Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Tube Type Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s) 23 Day(s) or more 10Steam / Water / Oil / Air3850.41050[Steel] SS400440.0-10~2501900Single End Loose FlangeSTD438.0400A35.01.5

Loading...

  1. 1

Basic Information

Tube SUS304 Connecting Part Type Flange Braid Presence
Blade Single-ply

Frequently asked question (FAQ)

Question: Do the flexible hoses support expansion and contraction?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)