(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS316 VWP Needle Stop Valve for Stainless Steel Socket Weld Type (Part Numbers)

SUS316 VWP Needle Stop Valve for Stainless Steel Socket Weld Type

[Features]
・ Precision design to withstand high pressure, impact, vibration, vacuum and temperature changes
・ Ideal double ferrule system that pipe does not have helix angle
・ It is compact and lightweight, has low tightening torque, and no special tools required
・ It is easy to connect and disconnect and economical to reuse
・ Reliable seal performance due to mutual interlocking action unique to double ferrule
・ Depending on the torque and shaft core direction, it can be inserted to the pipe with the fitting set

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VWP-101S
VWP-202S
VWP-303S
VWP-404S
VWP-606S
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight H
(mm)
Handle diameter
(Ø)
Size Specifications Applicable Pipe Dia.
(φ)
1 Piece(s) 9 Day(s) or more 73581/8B5
1 Piece(s) 9 Day(s) or more 73581/4B5
1 Piece(s) 9 Day(s) or more 80683/8B6
1 Piece(s) 9 Day(s) or more 86681/2B8
1 Piece(s) 9 Day(s) or more 107783/4B10

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Applicable Fluid Water / Air / Oil / Gas
Nominal Pressure 26MPa Supply Side, Connection Type Plug Welding Shape Control Side, Connection Type Plug Welding Shape
Handle Shape Round-shaped handle Body Lining No Operating Temperature Range(°C) -20::150
Max. Operating Pressure(MPa) 26

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)