(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low Pressure Misting Hand Spray Gun F110L-P (Part Numbers)

Low Pressure Misting Hand Spray Gun F110L-P

Excellent atomization.

[Features]
· Boasts an extremely low pressure within the air cap of 0.07MPa (gravity type: 0.05MPa), and superior atomization via auxiliary air (3D air cap) in the diagonal direction.
· Achieves a lower set pressure and reduces air usage by about 30%. The painting deposition efficiency has been improved by 10%, helping reduce the amount of paint used by minimizing the amount of rebound paint. All this helps contribute towards an improved work environment.
· A stainless steel circuit is used for the parts that are in contact with the fluid.
· The F110 body features a glossed nickel plating, helping improve wear and corrosion resistance.
· The needle seal uses a U seal, eliminating the need for tightening and other types of adjustment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F110L-P08LP
F110L-P10LP
F110L-P13LP
Part NumberMinimum order quantityVolume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
1 Piece(s) 13 Day(s) or more 1 or Less~250~2000.8230165
1 Piece(s) 13 Day(s) or more 1 or Less~250~3001.0250225
1 Piece(s) 13 Day(s) or more ~2~300~4001.3270320

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Pressure Feed Spraying Air Pressure [Category](MPa) ~0.2
Air Usage Amount [Category](ℓ/min) ~400 The diameter of air inlet G1/4 Paint Inlet Diameter G1/4
Pattern Shape Tulip Spraying Air Pressure Details(MPa) 0.18 The details of amount of air(ℓ/min) 345

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)