(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mold Release Agent Coating Spray Gun TOF-101 (Part Numbers)

Mold Release Agent Coating Spray Gun TOF-101

A spray gun that applies mold release agents in a large tulip pattern to efficiently cover wide surface areas.

[Features]
· The TOF-101 is a spray gun that applies mold release agents in a large tulip pattern so as to efficiently cover wide surface areas.

  • STOCK

Part Number

Configured Part Number is shown.

TOF-101-072P

Part Number
TOF-101-072P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Pressure Feed Nozzle Dia. [Category](mm) 1 or Less
Pattern Width [Category](mm) ~300 Liquid Spray Amount [Category](mℓ/min) ~200 Spraying Air Pressure [Category](MPa) ~0.2
Air Usage Amount [Category](ℓ/min) ~200 Connection Type (Air) G1/4 Types of connection G1/4
Detail of Nozzle Dia.(mm) 0.7 Pattern Width details(mm) 280 Detail of Liquid Jet Amount(mℓ/min) 200
Spraying Air Pressure Details(MPa) 0.2 The details of amount of air(ℓ/min) 195

Please check the type/dimensions/specifications of the part TOF-101-072P in the Mold Release Agent Coating Spray Gun TOF-101 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)