(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AF-11H Type Large Capacity Trap (Part Numbers)

AF-11H Type Large Capacity Trap

A solid and simple structure with excellent durability.

[Features]
· Use for large-volume drainage generating equipment such as heat exchangers, dryers, and headers, etc.
· A simple structured, floating lever-type trap.
· The valve body part is a balanced structure. As such, the trap boasts a large discharge capacity despite its small size.
· The adoption of a balanced structure enables both a large discharge capacity and small size.
· Easy disassembly, maintenance, and inspection.
· Utilizes a wax type air vent valve, helping prevent air obstructions.
· Continuous drainage discharge.

Part Number

Configured Part Number is shown.

Part Number
AF11H-B-15A
AF11H-B-20A
AF11H-B-32A
AF11H-B-40A
AF11H-B-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 10 Day(s) or more 3/4B(20A)
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)
1 Piece(s) 10 Day(s) or more 1 1/2B(40A)
1 Piece(s) 10 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Float type Applicable Fluid Steam
End Connection JIS Rc Thread Maximum Applicable Pressure(MPa) 0.5 Body Material FC
Fluid temperature(℃) 160 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)