(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-in Type Caster 420EA/415EA Wheel Diameter 40-75mm (Part Numbers)

Screw-in Type Caster 420EA/415EA Wheel Diameter 40-75mm

[Features]
· A chrome-plated screw-in caster that is ideal for equipment that requires a good design and ease-of-use.
· Widely used for applications in which a good design and ease-of-use are required, such as for office equipment, furniture, indoor transport carts, and lightweight racks

PDF

Part Number

Configured Part Number is shown.

415EA-N65

 
Part Number
415EA-N65
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) 12 Day(s) 8535.01~80.00With Rotation Stopper40[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65216224.0NNylon Integral Wheel

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Screw T or Mounting Screw Hole M M12×1.75
Load Category Light Load Axial length L(mm) 35 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish
Swiveling/Fixed Swiveling Part Number EA

Please check the type/dimensions/specifications of the part 415EA-N65 in the Screw-in Type Caster 420EA/415EA Wheel Diameter 40-75mm series.

Products like this...

Part Number
415EA-MC75
415EA-N40
415EA-N50
415EA-N75
415EA-PR65
415EA-PR75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s) Quote 9535.01~80.00With Rotation Stopper50[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75206829.0MCMC Nylon Integral Wheel
1 Piece(s) 12 Day(s) 60~35.00With Rotation Stopper30[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)40165120.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 6835.01~80.00With Rotation Stopper40[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50215821.0NNylon Integral Wheel
1 Piece(s) 12 Day(s) 9535.01~80.00With Rotation Stopper50[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75216829.0NNylon Integral Wheel
1 Piece(s) Quote 85~35.00With Rotation Stopper30Rubber-65206224.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing
1 Piece(s) 30 Day(s) 9535.01~80.00With Rotation Stopper40Rubber-75216829.0PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)