(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cylinder Type Proximity Sensor [Built-in Amplifier], (GX-U/GX-FU/GX-N) (Part Numbers)

Cylinder Type Proximity Sensor [Built-in Amplifier], (GX-U/GX-FU/GX-N)

Performance, environmental resistance, and ease of handling further improved

[Features]
· The tightening strength increased by about 4 times.
· As it can be tightened securely, loosening due to vibration and shock is prevented.
· Compared with the existing product [GX-12ML (B)]the sensing distance has increased 1.6 times.
· Setting with margin is possible.
· As the case part is coated with fluorocarbon resin, it can be used safely even in spots where welding sparks (sputtering) occur.
· Also, adopted sputter resistant cable.
· Moreover, it is a relay connector type.
· Equipped with 2 color indicator ON type [GX-(F)□U(-J)]when approaching, remotely ON type, GX-N □equipped with operation indicator light. In addition, the indicator light is built in the cable drawer (transparent, GX-5SU(B) is the cable part) operation check from a wide range is possible.
· Ultra-small ø5.4 mm type (GX-5SU) is prepared as a 2-wire DC type.
· Will not choose the installation location.
· The direct current two-wire type reduces the wiring cost by 2/3.
· Also the relay connector type in which the sensor replacement is easy, is prepared for GX-12M (L)U(B), GX-18M (L)U(B) and GX-30M (L)U(B)

Part Number

Configured Part Number is shown.

Part Number
GX-5SU
GX-8MLUB
GX-8MUB
GX-12MLU
GX-12MU
GX-30MU
GX-N12M
GX-N12ML
GX-N12MLB
GX-N18M
Part NumberMinimum order quantityVolume DiscountDays to ShipSensor Shape Shield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Acquired Standards Output Maximum operating distance
(mm+%)
Standard detected subject
(mm)
Max. frequency response Output operation Detection distance L1 details
(mm)
1 Piece(s) Quote Cylindrical Column TypeShield-5.4IEC / JEMNon-contact DC 2-wire type1.5±10Iron sheet 6 × 6 × t11.7kHzNormally open0~1.2
1 Piece(s) Quote Screw TypeNon ShieldM8-IEC / JEMNon-contact DC 2-wire type4±10Iron sheet 20 × 20 × t11kHzNormally closed0~3.2
1 Piece(s) Quote Screw TypeShieldM8-IEC / JEMNon-contact DC 2-wire type2±10Iron sheet 8 × 8 × t11.2kHzNormally closed0~1.6
1 Piece(s) Quote Screw TypeNon ShieldM12-IEC / JEMNon-contact DC 2-wire type8±10Iron sheet 30 × 30 × t1650HzNormally open0~6.4
1 Piece(s) Quote Screw TypeShieldM12-IEC / JEMNon-contact DC 2-wire type3±10Iron sheet 12 × 12 × t11.2kHzNormally open0~2.4
1 Piece(s) Quote Screw TypeShieldM30-IEC / JEMNon-contact DC 2-wire type10±10Iron sheet 30 × 30 × t1350HzNormally open0~8.0
1 Piece(s) Quote Screw TypeShieldM12-CE / IEC / JEMNPN3±10Iron sheet 12 × 12 × t1450HzNormally open0~2.4
1 Piece(s) Quote Screw TypeNon ShieldM12-CE / IEC / JEMNPN8±10Iron sheet 30 × 30 × t1350HzNormally open0~6.4
1 Piece(s) Quote Screw TypeNon ShieldM12-CE / IEC / JEMNPN8±10Iron sheet 30 × 30 × t1350HzNormally closed0~6.4
1 Piece(s) Quote Screw TypeShieldM18-CE / IEC / JEMNPN7±10Iron sheet 18 × 18 × t1300HzNormally open0~5.6

Loading...

  1. 1

Basic Information

Amplifier Built-in Type Protection Structure (IEC) IP67 Shock resistance(G) 100
Cable Standard cable Cable length(m) 2 Frequency type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)