(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Austenite-martensite PAN Head (BI-METALS) Piasta Screw (Part Numbers)

Austenite-martensite PAN Head (BI-METALS) Piasta Screw

[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] Loose (can be purchaed individually)
[Usage] Standard
[Nominal designation (M)] 4 5
[Length L (mm)] 16 19 25

Part Number

Configured Part Number is shown.

CSPCSSBM-SUS-D4-19

Part Number
CSPCSSBM-SUS-D4-19
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 18 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 19 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)