(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coupling [E69] (Part Numbers)

Coupling [E69]
  • On Sale Till 30/06/2024

[Features]
・ Two types of couplings, resin and metal, are available so that you can select according to the usage conditions. Please select the ideal type according to the usage conditions
·Basically, it is recommended to use metal for "high resolution" and resin for "low resolution." (The guideline for high resolution is resolution exceeding 3600P/R.)
・ When using an encoder with severe acceleration/deceleration or a large starting torque, it is safer to choose a metal coupling even if it has a relatively low resolution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E69-C04B
E69-C08B
E69-C10B
E69-C68B
E69-C610B
Part NumberMinimum order quantityVolume DiscountDays to ShipClassification O.D.
(φ)
Shaft diameter
(φ)
Applicable Model Number Height
(mm)
1 Piece(s) Same day Resin coupling, standard type134E6A2-C / E6J-A21
1 Piece(s) Same day Resin coupling, standard type198E6C3-A / E6C3-C23.6
1 Piece(s) Same day Resin coupling, standard type2210E6F-C / E6F-A26.2
1 Piece(s) 16 Day(s) or more Resin coupling, different end diameter196 / 8E6CP-A / E6C2-C / E6B2-C / E6D-C / E6C3-C / E6C3-A24.8
1 Piece(s) 16 Day(s) or more Resin coupling, different end diameter226 / 10E6CP-A / E6C2-C / E6B2-C / E6F-C / E6D-C / E6F-A25.6

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)