(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coaxial SHV floating both sides JACK (female) (Part Numbers)

Coaxial SHV floating both sides JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 5kV3A high coaxial voltage.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

C34SHJF1

Part Number
C34SHJF1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 21 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coaxial Number of Terminals 1 Current (MAX)(A) 3
Voltage (AC)(kV) 3.5 Electrode Material Kovar Voltage (DC)(kV) 5
Flange Standard ICF Flange Material SUS304 Flange Size (Nominal) 34
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Product Code 10439

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)