(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Equipment, Control Valve, PSL Series (Part Numbers)

Auxiliary Equipment, Control Valve, PSL Series

[Main Body Material]·Brass ;Thread section material: Brass; Shape: Elbow; Environment/usage: standard

Part Number

Configured Part Number is shown.

Part Number
PSL4M5A
PSL4M5B
PSL6M5A
PSL6M5B
PSL1002A
PSL1002B
PSL1003A
PSL1003B
PSL1004A
PSL1004B
PSL1203A
PSL1203B
PSL1204A
PSL1204B
PSL401A
PSL401B
PSL601A
PSL601B
PSL602A
PSL602B
PSL603A
PSL603B
PSL801A
PSL801B
PSL802A
PSL802B
PSL803A
PSL803B
PSL804A
PSL804B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSControl Direction Lock Nut Type Port size
(φ)
Connection screw Port thread type
1 Piece(s) 12 Day(s) or more 10Meter-Out-4M5 x 0.8PT Tusks
1 Piece(s) 12 Day(s) or more 10Meter-In-4M5 x 0.8PT Tusks
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut6M5×0.8PT threads
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut6M5×0.8PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut10PT1/4''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut10PT1/4''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-Out-103/8"PT Tusks
1 Piece(s) 19 Day(s) or more 10Meter-InRing Nut10PT3/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-Out-101/2"PT Tusks
1 Piece(s) 19 Day(s) or more 10Meter-InRing Nut10PT1/2''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut12PT3/8''PT threads
1 Piece(s) 19 Day(s) or more 10Meter-InRing Nut12PT3/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut12PT1/2''PT threads
1 Piece(s) 19 Day(s) or more 10Meter-InRing Nut12PT1/2''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut4PT1/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut4PT1/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-Out-61/8"PT Tusks
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut6PT1/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-Out-61/4"PT Tusks
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut6PT1/4''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut6PT3/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut6PT3/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut8PT1/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut8PT1/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut8PT1/4''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut8PT1/4''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-Out-83/8"PT Tusks
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut8PT3/8''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-OutRing Nut8PT1/2''PT threads
1 Piece(s) 12 Day(s) or more 10Meter-InRing Nut8PT1/2''PT threads

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Joint Type Male thread + One-Touch Couplings
Material Brass Environment, Applications Standard Thread Material Brass
Knob Type Standard Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9
Color Gray

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)