(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Taper Clamp Bolt (Diamond Type) (CP155-D)

Part Number

Configured Part Number is shown.

 
Part Number
CP155-08001D
CP155-12001D
CP155-16001D
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M Mounting Section Dimension D1
(mm)
Applicable Clamp Units
1 Piece(s) 10 Day(s) or more 10M8×1.2512CP150-08040, CP151-08080, CP152-08050
1 Piece(s) 18 Day(s) or more 10M12×1.7518CP150-12063, CP151-12125, CP152-12080
1 Piece(s) 18 Day(s) or more 10M16×222CP150-16080, CP151-16160, CP152-16100

Loading...

  1. 1

Basic Information

Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)