(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Lock, Handle (DLH)

Door Lock, Handle (DLH)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Door Lock, Handle (DLH)
  • Door Lock, Handle (DLH)

[Features]
· Has a keyhole and attached key.
· You can remove the key only at the locking position and at 180° from the locking position.
· The installation pitch of the long hole is 13.5 to 40.5 of the movable side and fixed side

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DLH90
DLH90LK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Note 1 Note 2
1 Piece(s) 10 Day(s) or more 10No Keyhole--
1 Piece(s) Same day 10With key holeKey hole material: Zinc die cast (nickel plating finish)Key material: Brass (Nickel plating finish)

Loading...

  1. 1

Basic Information

Material Movable side: Polyamide (Glass fiber reinforcement)/Fixed side: Polyacetal Finish Matt Black Max. Tightening Torque(N·m) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)