(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

D Bracket Flat L (Part Numbers)

D Bracket Flat L

SF common parts.
Can be mounted on flat surfaces as it remains nearly flat.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-041
SFJ-042
SFK-041
SFK-041S
SFK-042
SFK-042S
Part NumberMinimum order quantityVolume DiscountDays to ShipTap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Without TapSingle Item-
1 Piece(s) 16 Day(s) or more With TapSingle Item-
1 Piece(s) 16 Day(s) or more Without TapKitSteel
1 Piece(s) 16 Day(s) or more Without TapKitStainless Steel
1 Piece(s) 16 Day(s) or more With TapKitSteel
1 Piece(s) 16 Day(s) or more With TapKitStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 40 / 45
Number of the Applicable Slots Groove of a Row Tab Position With Single Side Tab Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Body Material ADC-12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)