(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Cabinet Brace (Part Numbers)

Steel Cabinet Brace

[Features]
· When opening, the door will be stopped by the rotary operation.
When closing, if the cover is lifted a little, the stop mechanism will be canceled.

[Uses]
· Machine housing.
· Furniture, etc.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
TS55LL
TS55LR
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal JAN code Ordering Code
1 Piece(s) 1 Day(s) For Left Side4989999290585302-1998
1 Piece(s) 1 Day(s) For Right Side4989999290592302-2005

Loading...

  1. 1

Basic Information

Mounting Direction Upward Opening/Upward Opening/Front Opening Stopper_01 Stop in full open state Stay Type Expansion and Contraction・Slide
Flexible, Slide Type Expansion and Contraction Stay Stopper Release Cancellation Stroke Material Cold rolled steel plate (SPCC)
Surface Treatment Chrome Plating Full Length(mm) 223 Thickness(mm) 3.0
Hole diameter(mm) 3.3 The number of holes Stopper: 2/L Washer: 2 Qty.(piece) 1
Mass(g) 91

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)