(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick Seal Fitting (Tees)

Quick Seal Fitting (Tees)

Features
• Sealed screw unit.
• Product offers superior pressure resistance and vibration resistance properties.

Application
• For pneumatic, hydraulic, and water pressure.

Part Number

Configured Part Number is shown.

Specification

●Working Fluid: Water, Air, Oil
●Liquid Temperature: 0 to 70°C
●Working Pressure: 5MPa

Materials

●Brass(C3771)
Part Number
TS4X201T
TS4X2501T
TS6X401T
TS6X402T
TS6X4501T
TS6X4502T
TS8X501T
TS8X601T
TS8X602T
TS8X603T
TS10X6502T
TS10X6503T
TS10X7502T
TS10X7503T
TS10X802T
TS10X803T
TS12X803T
TS12X902T
TS12X903T
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Compatible Tube Outer Diameter
(mm)
Compatible Tube I.D.
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 1/8424989999313444257-540023
1 Piece(s) 12 Day(s) 1/842.54989999313451257-541823
1 Piece(s) 12 Day(s) 1/8644989999313468257-542628
1 Piece(s) 12 Day(s) 1/4644989999313475257-543439
1 Piece(s) 12 Day(s) 1/864.54989999313482257-544229
1 Piece(s) 12 Day(s) 1/464.54989999313499257-545139
1 Piece(s) 12 Day(s) 1/8854989999313505257-546939
1 Piece(s) 12 Day(s) 1/8864989999313512257-547738
1 Piece(s) 12 Day(s) 1/4864989999313529257-548540
1 Piece(s) 12 Day(s) 3/8864989999313536257-549352
1 Piece(s) 12 Day(s) 1/4106.54989999313543257-550757
1 Piece(s) 12 Day(s) 3/8106.54989999313550257-551552
1 Piece(s) 12 Day(s) 1/4107.54989999313567257-552364
1 Piece(s) 12 Day(s) 3/8107.54989999313574257-553170
1 Piece(s) 12 Day(s) 1/41084989999313581257-554063
1 Piece(s) 12 Day(s) 3/81084989999313598257-555869
1 Piece(s) 12 Day(s) 3/81284989999313604257-556676
1 Piece(s) 12 Day(s) 1/41294989999313611257-557469
1 Piece(s) 12 Day(s) 3/81294989999313628257-558276

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Screw-to-Tube Multipoint Connection Shape Tee Material Brass (C3771)
Surface Treatment No Screw Types R Applicable Fluids Air, Oil, Water
Fluid Temperature(℃) 0~70 Operating Pressure(Mpa) 5 Qty. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)