(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HI Fitting (Impact Resistant Type) (HIMWS) (Part Numbers)

HI Fitting (Impact Resistant Type) (HIMWS)

[Features]
・ You can easily cut and sharpen with ordinary tools.
・ The pipe connection can be easily joined with a dedicated adhesive, and there is no risk of water leakage.
[Applications]
・ Dedicated fitting for HI pipe (rigid PVC pipe).

Part Number

Configured Part Number is shown.

Part Number
HIMWL13
HIMWL20
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Dimension D
(mm)
Dimension D1
(mm)
Dimension D2
(mm)
Dimension H
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Nominal Diameter of PVC Pipe JAN code Ordering Code Mass
(g)
1 Piece(s) 12 Day(s) 181/2B24303438.0293829134560491643453446-227123
1 Piece(s) 12 Day(s) 263/4B33374251.5365136204560491643477446-228949

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Water Connection Type Screw⇔Pipe Direction
Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe PVC Connection Thread Type Rp
Max. Operating Pressure(MPa) 0.98 Surface Treatment No Operating Temperature Range(°C) 0::40
JIS JIS, K6743 Standard Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)