(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-10C (Part Numbers)

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-10C

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-7.0MPa
・Temperature range:-40 to 100℃
・Easy-to-install, slim and flexible high-pressure hose suitable for hydraulic equipment of construction machines, tool machines, and special equipment vehicles and for narrow piping places
・Length…1,000
・ID…12.7
・OD…17.9
・Min. radius…60

Part Number

Configured Part Number is shown.

EA125TA-10C

Part Number
EA125TA-10C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Flexible Hoses Applicable Fluid Oil Inner Dia. d(Ø) 12.7
Braid Not Provided Outer Dia. D(Ø) 17.9 Operating Temperature Range(°C) -40::100
JAN Code 4548745314113 Hose material Oil resistant synthetic rubber + oil resistant and weather resistant synthetic rubber Connection type Swage Fittings
Caulking metal fittings connection form Female thread x female thread Type of caulking metal fittings Parallel female thread x parallel female thread Maximum Operating Pressure (Range)(MPa) 5.1 or more
Maximum Operating Pressure 7.0 MPa Minimum bending radius 60mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)