(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

male thread coupling (brass / one push) (Part Numbers)

male thread coupling (brass / one push)

【Product Specifications】
・Max. operating pressure-3.43MPa
・Material-Body: brass (nickel plating), O-ring: nitrile rubber
・For air
・With fixing adhesive on the screw
・One-push type
・Screw dim.-R (PT) 1/4"

Part Number

Configured Part Number is shown.

Part Number
EA140GA-2
EA140GA-3
EA140GA-4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal thread (inch) JAN Code Weight Thread Length Notes
1 Piece(s) 16 Day(s) or more 1/44548745728613Approximately 81 g11mml: 46.5 mm, d: 27 mm
1 Piece(s) 16 Day(s) or more 3/84548745728651Approximately 84 g12mml: 47.5 mm, d: 27 mm
1 Piece(s) 16 Day(s) or more 1/24548745729801Approx. 100 g12mml: 47.5 mm, d: 27 mm

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Operating Environment/Applications Standard
Operating fluid Air Thread type R (Tapered male thread for pipes) Sealing Material NBR
Main Body Materials Brass Types of connection parts Male Thread Type Specifications One push type
Operating Temperature Range(℃) -20:: 100 Working pressure range(MPa) :: 3.5 Air Flow Rate 1375 L/min
Accessories With anti-loosening agent on the threaded part Surface Treatment Nickel plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)