(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Urethane hose coupling (brass / one push) (Part Numbers)

Urethane hose coupling (brass / one push)

【Product Specifications】
・Max. operating pressure-3.43MPa
・Material-Body: brass (nickel plating), O-ring: nitrile rubber
・Length-59.5mm
・For air
・One-push type
・Shank dia.-6mm

Part Number

Configured Part Number is shown.

Part Number
EA140GC-6
EA140GC-8
EA140GC-10
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code Weight Barb Diameter
1 Piece(s) 16 Day(s) or more 4548745729375Approx. 69 g6mm
1 Piece(s) 16 Day(s) or more 4548745730012Approx. 73 g8mm
1 Piece(s) 16 Day(s) or more 4548745729085Approx. 75 g10mm

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Operating Environment/Applications Standard
Operating fluid Air Sealing Material NBR Main Body Materials Brass
Types of connection parts For hose mounting Specifications For air, one push type Operating Temperature Range(℃) -20:: 100
Size l: 59.5 mm, d: 27 mm Maximum Operating Pressure 3.43MPa Air Flow Rate 1400L/min
Stem length 25mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)