(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Urethane hose plug (Steel) (Part Numbers)

Urethane hose plug (Steel)

【Product Specifications】
・Material-Quenched steel (nickel plating)
・Max. operating pressure-3.43MPa
・For air
・Valveless body
・Shank dia.-10mm

Part Number

Configured Part Number is shown.

Part Number
EA140GF-6
EA140GF-10
EA140GF-13
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code Weight Compatible Hose Inner Diameter
1 Piece(s) 16 Day(s) or more 4548745729610approx. 15 g6mm
1 Piece(s) 16 Day(s) or more 4548745731453Approx. 24 g10mm
1 Piece(s) 16 Day(s) or more 4548745729641Approx. 30 g13mm

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Operating Environment/Applications Standard
Operating fluid Air Main Body Materials Hardened Steel (nickel plating) Types of connection parts For hose mounting
Specifications Valveless structure Overall Length 48mm Operating Temperature Range(℃) -20:: 100
Maximum Operating Pressure 3.43MPa Air Flow Rate 1400L/min Stem length 25mm
plug length 20.2mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)