(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Ball Valve (Long Handle) EA425AG-11 (Part Numbers)

Mini Ball Valve (Long Handle) EA425AG-11

【Product Specifications】
・Material-Brass(body)
・Max. pressure-1MPa
・Applicable fluid- cold and hot water, oil, air
・Service temperature--20 to 80℃
・(female)-Rc1/8
・(male)-R1/8

Part Number

Configured Part Number is shown.

EA425AG-11

Part Number
EA425AG-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Supply Side, Plumbing Thread Nominal 1/8B Control Side, Plumbing Thread Nominal 1/8B Handle Shape Lever
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) null::1 JAN Code 4548745962178
Thread size Rc1/8", R1/8"

Please check the type/dimensions/specifications of the part EA425AG-11 in the Mini Ball Valve (Long Handle) EA425AG-11 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)