(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coupler plug (Male thread/stainless steel) (Part Numbers)

Coupler plug (Male thread/stainless steel)

【Product Specifications】
・Body-SUS316
・Applicable fluid-Air, water, oil
・Operating temperature: -10 to 150℃ (no freezing)
・Operating pressure-0 to 1.4MPa (14kgf/cm2)
・Screw dim.…1/4 PT

Part Number

Configured Part Number is shown.

Part Number
EA425DM-1
EA425DM-2
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code Thread size
1 Piece(s) 16 Day(s) or more 4518340381797R(PT)1/8"
1 Piece(s) 12 Day(s) or more 4518340381803R(PT)1/4"

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Applicable Fluid Water / Air / Oil Body Material SUS316
Application Standard, Mini Screw Mounting, Direction Straight Operating Pressure 0 to 1.4 MPa (14 kgf/cm^2)
Operating Temperature -10 to 150°C (Freeze proof) Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)