(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reducing Tee (SUS, 1 Size Smaller) (Part Numbers)

Reducing Tee (SUS, 1 Size Smaller)

【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・1 layer down.
・JIS B 2308.
・Thread size(Rc)-3/4x1/2

Part Number

Configured Part Number is shown.

Part Number
EA469AF-3A
EA469AF-4B
EA469AF-6B
EA469AF-12A
EA469AF-15A
EA469AF-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code
1 Piece(s) 16 Day(s) or more 3/8B(10A)1/4B(8A)4548745949995
1 Piece(s) 16 Day(s) or more 1/2B(15A)3/8B(10A)4548745950007
1 Piece(s) 16 Day(s) or more 3/4B(20A)1/2B(15A)4548745950014
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)1B(25A)4548745951080
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)4548745951097
1 Piece(s) 16 Day(s) or more 2B(50A)1 1/2B(40A)4548745951103

Loading...

  1. 1

Basic Information

Connecting Shape Tees Connection Type Thread <-> Thread, Unequal Dia. Material Stainless Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Type Fitting
Max. Operating Pressure(MPa) 1.35 Divisions of Max. Operating Pressure 2.0Mpa or Less Notes 1 size smaller
standard JISB2308 Material Details SUS304(SCS13)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)