(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cross Joint (Part Numbers)

Cross Joint

[Features]Connection type from thread to thread / cross fitting Same diameter, Same type. Made of cast iron.

Part Number

Configured Part Number is shown.

Part Number
EA469BE-102
EA469BE-103
EA469BE-104
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 JAN Code
1 Piece(s) 16 Day(s) or more 1/4B(8A)4548745338430
1 Piece(s) 16 Day(s) or more 3/8B(10A)4548745338447
1 Piece(s) 16 Day(s) or more 1/2B(15A)4548745338454

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Thread <-> Thread, Equal Dia. Different Type Material Cast Iron
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)