(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball valve (stainless steel, full bore type) EA470AJ-3/10/12/14 (Part Numbers)

Ball valve (stainless steel, full bore type) EA470AJ-3/10/12/14

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Fluids Used] Water/oil/gas

Part Number

Configured Part Number is shown.

Part Number
EA470AJ-3
EA470AJ-10
EA470AJ-12
EA470AJ-14
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code Thread Size (PT)
1 Piece(s) 16 Day(s) or more 45487455983463/8"
1 Piece(s) 16 Day(s) or more 45487455983771"
1 Piece(s) 17 Day(s) or more 45487455983841 1/4"
1 Piece(s) 17 Day(s) or more 45487455983911 1/2"

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Oil / Gas
Handle Shape Lever Operating Temperature Range(°C) -30::200 Operating Pressure Range(MPa) null::1.37
Material Details Body: Stainless steel (SCS13A), body cap: Stainless steel (SCS13A), stem: SUS304, ball: SCS13A/SUS304, ball seat: PTFE, gland packing: PTFE, handle: FCD400-15 Maximum Pressure (Water/Oil/Gas (*)) Normal temperature: 1.37 MPa (14 kgf/cm^2) Notes Full-bore type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)