(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric Ball Valve EA470BG-10 (Part Numbers)

Electric Ball Valve EA470BG-10

【Product Specifications】
・Material-Valve body: bronze (CAC406)
・Max. operating pressure-0.98MPa
・Applicable fluid-Air, water, oil
・Power supply-100VAC (50/60Hz)
・Rated current--3 to -10: 90mA, -12 to -14: 100mA
・Max. power consumption--3 to -10: 9W, -12 to -14: 10W
・Max. output torque--3 to -4: 1.9Nm, -6 to -10: 3.9Nm, -12 to -14: 9.8Nm
・Function-90° of normal and counter turn
・Waterproof structure-Equivalent to IP56
・Screw dim. (PT)…1
・50Hz…12sec
・60Hz…10sec

Part Number

Configured Part Number is shown.

EA470BG-10

Part Number
EA470BG-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Supply Side, Plumbing Thread Nominal 1B Control Side, Connection Type Rc (R)
Control Side, Plumbing Thread Nominal 1B Operating Pressure Range(MPa) null::0.98 JAN Code 4548745581515
Specifications ON-OFF valve for water, oil, gas fluids, etc. Material Details Valve body: Bronze (CAC406), body cap: C3771BE, stem: High strength brass, ball: K metal, ball seat: PTFE, O-ring: FKM Power supply 100 V AC (50/60 Hz)
Power cord and connection method Vinyl cabtire cord, 5 cores, length 700 mm, 0.3 mm2 Ambient temperature -20°C to +50°C Surface Treatment Stem: Cr plating, ball: Ni-Cr plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)