(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flexible Joint [for VE Pipe] EA947HN-6E (Part Numbers)

Flexible Joint [for VE Pipe] EA947HN-6E

【Product Specifications】
・VE pipe joint which is flexible and adaptable to convexes and concaves in the wall.
・Applicable also for protecting cables routed into a meter panel, etc.
・The bellows section is compatible with PF pipes.
・Color…Gray
・Application…VE pipe22
・Length…703.6mm

Part Number

Configured Part Number is shown.

EA947HN-6E

Part Number
EA947HN-6E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe Strap Related Components Material PVC (Polyvinyl Chloride) Color Gray
Specification 1 ·Color: Gray, compatible tube: VE pipe 22/full length: 703.6 mm VE pipe fitting that is flexible and can accommodate uneven walls. ·Can also be used to protect cables when leading them into meter panels, etc. Specifications 2 ·The bellows part is compatible with PF pipes. ·JAN: 4518340241831

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)