(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Breather Cap EA949CW-23 (Part Numbers)

Breather Cap EA949CW-23

【Product Specifications】
・Material-Cap and thread: polyamide,Air filter: zinc-plated iron wire,Packing: nitrile rubber (NBR)
・Even if a large air pressure difference occurs due to a rapid temperature increase or oil backlash, outside air is immediately taken in to restore balance.
・Construction that prevents leaks of splashed oil
・Gasoline and alcohol cannot be used.
・A…PF1/2
・B…31
・C…29.5
・D…9.5
・E…12

Part Number

Configured Part Number is shown.

EA949CW-23

Part Number
EA949CW-23
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Material Details Cap screw: Polyamide, air filter: Galvanized iron wire, packing: Nitrile rubber (NBR) JAN Code 4518340223363

Please check the type/dimensions/specifications of the part EA949CW-23 in the Breather Cap EA949CW-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)