(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rubber Washer EA949SW-12【10 Pieces Per Package】 (Part Numbers)

Rubber Washer EA949SW-12

【Product Specifications】
・Material-EPDM (ethylene propylene rubber)
・ID x OD x Thickness…12 x 24 x 3.0
・Qty. per unit…10

Part Number

Configured Part Number is shown.

EA949SW-12

Part Number
EA949SW-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Sheet Gasket / Gasket Thickness(mm) 3 JAN Code 4548745224085
Materials EPDM (ethylene propylene rubber) Inner Diameter 12mm Outer diameter 24mm

Please check the type/dimensions/specifications of the part EA949SW-12 in the Rubber Washer EA949SW-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)